Cookies sur les sites Web Omega
Nous utilisons des cookies sur ce site Web. Ces cookies sont indispensables au bon fonctionnement de notre site.
Si vous continuez sans modifier vos paramètres, nous supposerons que vous êtes heureux de recevoir tous les cookies de notre site Web.
Pour de plus amples informations à ce sujet, veuillez cliquer ici
Fermer
Panier  |  Contact  | 
NUMÉRO VERT 0805 541 038
INTERNATIONAL+33 01 57 32 48 17

PX190

Compact Pressure Transmitter | PX190
Nouveau

Compact Pressure Transmitter

148,54 PX191-075GV5

  • Cost efficient
  • Rugged IP67 rated design
  • Compact size with less than 2" length
  • 17-4PH stainless steel wetted parts
  • Good total accuracy and interchangeability
  • Excellent selection for OEM applications
Transducteurs de pression - Voir Les Produits Associés

Déscription

Omega's PX190 pressure transducer series is a terrific option for OEM or general purpose applications where an economical choice is needed. These transducers are designed for general industrial and commercial applications where good accuracy and reliability are also important. The PX190 series is constructed with a rugged, compact design that is under 2" - a great fit for small spaces. And with wetted parts made of 17-4PH stainless steel, this transducer has high strength, good corrosion resistance, and good mechanical properties that make it compatible with a wide variety of media. This transducer comes in both voltage and current output options and a variety of pressure ranges that cover gauge pressure from 0 to 700 psi.



SPECIFICATIONS

Accuracy:±0.5 %
Compensated Temperature: 0 to 70 °C (32 to 158 °F)
Output Signal:0.5 to 4.5 V or 4 to 20 mA
Zero Thermal Error:±0.02 %FS/°C
Over Pressure: 2×FS
Burst Pressure: 1,740 PSI
Power Supply: 5V DC for PX191 Models, 10 to 28V DC for PX192 Models
Output Signal: 0.5 to 4.5 V or 4 to 20 mA
Compensated Temperature: 0 to 70 °C (32 to 158 °F)
Storage Temperature: '-20°~100° (-4 to 212 °F)
Insulation Resistance: =100MO@250V DC
Protection Rating: IP67
Electrical Connection: 19” (0.5m) long cable
Placez votre commande(Veuillez spécifier la référence du produit)
Code d'article/ Desc.
Qté
Déscription
PX191-075GV5
148,54
Stock: 3 semaines
 
Compact Pressure Transmitter: 0 to 75 psi, Gauge Pressure, 0.5 to 4.5 Vdc Output, 1/8' NPT Male Pressure Port, Cable Connection
PX191-150GV5
154,05
Stock: 3 semaines
 
Compact Pressure Transmitter: 0 to 150 psi, Gauge Pressure, 0.5 to 4.5 Vdc Output, 1/8' NPT Male Pressure Port, Cable Connection
PX191-200GV5
141,01
Stock: 3 semaines
 
Compact Pressure Transmitter: 0 to 200 psi, Gauge Pressure, 0.5 to 4.5 Vdc Output, 1/8' NPT Male Pressure Port, Cable Connection
PX191-300GV5
148,54
Stock: 3 semaines
 
Compact Pressure Transmitter: 0 to 300 psi, Gauge Pressure, 0.5 to 4.5 Vdc Output, 1/8' NPT Male Pressure Port, Cable Connection
PX191-700GV5
154,05
Stock: 3 semaines
 
Compact Pressure Transmitter: 0 to 700 psi, Gauge Pressure, 0.5 to 4.5 Vdc Output, 1/8' NPT Male Pressure Port, Cable Connection
PX192-075GI
141,01
Stock: 1 semaine
 
Compact Pressure Transmitter: 0 to 75 psi, Gauge Pressure, 4 to 20 mA Output, 1/8' NPT Male Pressure Port, Cable Connection
PX192-150GI
148,54
Stock: 1 semaine
 
Compact Pressure Transmitter: 0 to 150 psi, Gauge Pressure, 4 to 20 mA Output, 1/8' NPT Male Pressure Port, Cable Connection
PX192-200GI
141,01
Stock: 1 semaine
 
Compact Pressure Transmitter: 0 to 200 psi, Gauge Pressure, 4 to 20 mA Output, 1/8' NPT Male Pressure Port, Cable Connection
PX192-300GI
148,54
Stock: 1 semaine
 
Compact Pressure Transmitter: 0 to 300 psi, Gauge Pressure, 4 to 20 mA Output, 1/8' NPT Male Pressure Port, Cable Connection
PX192-700GI
148,16
Stock: 1 semaine
 
Compact Pressure Transmitter: 0 to 700 psi, Gauge Pressure, 4 to 20 mA Output, 1/8' NPT Male Pressure Port, Cable Connection
Tous les Montants indiqués Dans EUR
We noticed you are from the US. Visit your local site for regional offers and live support.